Column Control DTX

N2750A/51A/52A InfiniiMode Differential Active Probes

Data Sheets

Key Features

Measurement versatility

1.5 GHz, 3.5 GHz, and 6 GHz probe bandwidth models

Dual attenuation ratio (2:1/10:1)

High input resistance (200 kΩ differential, 100 kΩ single-ended)

Wide input dynamic range (10 Vpp)

Wide offset range (± 15 V)

High CMRR (>60 dB at 1 MHz)

Superb usability

InfiniiMode probing for making differential, single-ended and common mode measurements with a single probe

Built-in multi-function scope control for quick access to a variety of scope functions

Built-in “Headlight” to see where you are probing

Includes solder-in, browser, and socketed tips standard

AutoProbe interface for auto configuration and probe power

At affordable prices

The N2750A Series InfiniiMode differential probes are a new generation of low-cost, 1.5 GHz, 3.5 GHz, and 6 GHz differential active probes compatible with the Keysight Technologies, Inc. InfiniiVision and Infiniium oscilloscopes’ AutoProbe interface.

Measurement Versatility

These probes integrate many of the features and characteristics needed for today’s general-purpose, high-speed differential probing - especially in digital system design, component design/characterization, and differential serial bus measurements. The N2750A Series differential probes offer 2:1 and 10:1 dual attenuation settings, allowing them to be used for a broad range of applications. Dual attenuation range is automatically configured depending on the size of the input signal.

The new differential probes have an input resistance of 200 kΩ (differential) or 100 kΩ (each input to ground) and an extremely low input capacitance of 700 fF to minimize circuit loading. This, accompanied with superior signal fidelity, makes these probes useful for most digital design and debug applications. And with their wide dynamic range (10 Vpp) and offset range (± 15 V), these probes can be used in a wide variety of analog signal measurements as well.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX