Choose a country or area to see content specific to your location
Data Sheets
Introduction
The Keysight Technologies, Inc. U2500A Series USB Modular Simultaneous Sampling Multifunction (DAQ) devices are high-performance modules that consist of three models – the U2531A, U2541A and U2542A. The U2500A Series has up to four channels with 14-bit and 16-bit resolutions. The U2531A can sample up to 2 MSa/s for each channel with a resolution of 14 bits, while the U2541A and U2542A can sample up to 250 kSa/s and 500 kSa/s for each channel respectively with a resolution of 16 bits.
Features
• Simultaneous sampling with a sampling rate of up to 2 MSa/s for each channel
• Multifunction DAQ solution - AI, AO, DIO, counter
• Dedicated ADC per channel
• 14-bit or 16-bit resolution
• 24-bit programmable digital input/output
• Functions as a standalone or modular unit
• Supports SCPI and IVI-COM
• Compatible with a wide range of Keysight Development Environments (KDEs)
• NEW! Control, automate and simplify with Keysight BenchVue software. Now included.
• USB 2.0 and USBTMC-USB488 standards.
Various features of the U2500A series
• Quick and easy USB setup
• High sampling rate of up to 2 MSa/s for each channel
• Dedicated analog-to-digital (ADC) that allows simultaneous sampling of data
• Flexible standalone or modular capability
• SCPI and IVI-COM supported with a wide range of KDE compatibility that minimizes work time and increases software choices
• Easy-to-use KMM application software and command logger function for easy SCPI command conversion into snippets of VEE, VB, C++, and C# code
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.