Column Control DTX

U2020 X-series USB Peak and Average Power Sensors

Product Fact Sheets

Keysight U2020 X-Series USB Peak and Average Power Sensors

Key features

  • Cover high frequency test applications up to 40 GHz
  • Save time and reduce measurement uncertainty with internal zeroing and calibration
  • Initiate measurements automatically with the built-in trigger in/trigger out function
  • Get the peak and average power measurement capability of a power meter in a compact and portable form factor
  • Make measurements and analyses easily with the N1918A software or BenchVue software
  • Set up faster with built-in radar and wireless presets

Intuitive power measurement software

The Keysight Technologies, Inc. U2020 X-series USB power sensors are bundled with a free N1918A Option 100 Power Analyzer PC license key. Simply connect the USB power sensor and the PC will

recognize the license. The U2020 X-Series is also supported by the Keysight BenchVue software (version 2.5 and above). Control your USB power sensor to log data and visualize measurements in a wide array of display options.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX