Column Control DTX

E4982A LCR Meter

Product Fact Sheets

New Standard for High-Speed Component Tests

The Keysight E4982A LCR meter provides the best performance for the passive component manufac­turing such as SMD inductors and EMI filters, where impedance testing at high frequencies is required. The E4982A is compatible to 4287A for Drop-in replacement.

 Key features

Unparalleled measurement speed and repeatability

  • 0.9 msec (measurement time mode 1)
  • 2.1 msec (measurement time mode 2)
  • 3.7 msec (measurement time mode 3)
  • Low variation for repeatability

Excellent accuracy and wide impedance range

  • 11 parameters: |Z|, |Y|, L, C, R, X, G, B, D, Q, ø
  • Measurement range from 0.14 Ω to 4.8 kΩ (within 10% accuracy)
  • 0.8% basic accuracy
  • Sophisticated calibration/compensation method with calibration wizard function

System Integration Capability with 4287A compatibility

  • SCPI commands
  • GPIB, LAN, USB, Handler interface
  • Cable extension and small test head (the same size as the 4287A)
  • Multi-function comparator
  • Contact check using DCR measurement function

New functions which are not in 4287A

  • List measurement up to 201 points/table, table and plot format
  • User defined function keys/parameters
  • Undo recall/preset
  • Context sensitive embedded help

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX