Data Sheets
Need a Compact Optical Modulation Analyzer?
You will no longer have to share an optical modulation analyzer among colleagues or even departments because of its high initial investment price.
You will no longer have to move your device under test to another location because it’s too hard to move the analyzer, just to perform a short measurement.
You will no longer have to ship your optical modulation analyzer to service once a year for optical performance verification and recalibration. Now the instrument does all this for you for the key optical performance parameters whenever you think it is necessary, increasing the time you can use your instrument.
The N4392A is the next generation of optical modulation analyzers in a compact housing of a mid-size oscilloscope. With 15” screen size, even more analysis parameters can be visualized at the same time, leading to faster debugging results.
Compact
Integration of a digitizer, optics and analysis PC leads to a compact turn-key instrument. It also avoids any external cabling, making the instrument robust and easy to set up wherever needed.
Despite the smaller size, the new N4392A offers a big laptop-size screen, giving you more insight in your signal for understanding and debugging your signals even faster.
Portable
The integration in a compact mid-size oscilloscope housing results in a lightweight instrument, which can be easily moved to any location in a lab or on the manufacturing floor. Operators who need to analyze and debug signals at the physical layer will enjoy this feature as well.
Affordable
The N4392A is designed for best price-performance balance, achieved by combining advanced integration technologies with built-in optical calibration and performance verification tools. This leads to longer intervals between recalibration, extending uptime in research and manufacturing and resulting in reduced cost of ownership without leaving any doubt about the performance of the instrument.
Specifications Terms and Conditions
Definitions
Generally, all specifications are valid at the stated operating and measurement conditions and settings, with uninterrupted line voltage.
Specifications (Guaranteed)
Describes warranted product performance that is valid under the specified conditions. Specifications include guard bands to account for the expected statistical performance distribution, measurement uncertainties changes in performance due to environmental changes and aging of components.
Typical values (Characteristics)
Characteristics describe the product performance that is usually met but not guaranteed. Typical values are based on data from a representative set of instruments.
General characteristics
Give additional information for using the instrument. These are general descriptive terms that do not imply a level of performance.
Reference conditions
Office environment 25 °C ± 5 °C
Reference conditions for error vector magnitude noise floor
Optical continuous wave signal at optical input port
Span setting
Digital demodulator settings
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.