Data Sheets
Introduction
Keysight Technologies, Inc. U1177A Infrared (IR)-to-Bluetooth adapter offers wireless remote connectivity solution via Bluetooth connection simply by attaching the adapter to the IR port of a Keysight handheld digital multimeter. The wireless remote connectivity is set up when a Keysight handheld digital multimeter is connected to U1177A and an Android device (tablet or smart phone) with the installed software. Every U1177A also has a unique Media Access Control (MAC) address. User can quickly and easily scan for the right U1177A using their Android device and pair up with the U1177A.
Features
– Enables Bluetooth connection to Keysight handheld digital multimeters
– Easy to install by attaching to Infrared (IR) port located at the back of Keysight handheld digital multimeters
– Compatible with Keysight U1230 series, U1240 series, U1250 series and U1270 series handheld digital multimeters
– Operated by two 1.5 V AAA batteries
Perform data logging with up to three multimeters – wirelessly and simultaneously!
Data logging is an important function for industrial users to capture data streams or plotting trending graphs. These data and graphs are used for analysis to identify intermittent behavior or detect drifts. Keysight Mobile Logger is the free Android application software that logs data and provides trending graphs from Keysight handheld digital multimeters. Keysight Mobile Logger offers an array of extended functions such as sending e-mail or Short Message Service (SMS) automatically, and pan and zoom function via the Android device’s touch screen. Alternatively, data logging and monitoring activities can also be performed at the comfort of one’s Personal Computer (PC) via a downloadable Keysight GUI data logger software.
Monitor up to three multimeter measurements at the same time with Keysight Mobile Meter
Keysight Mobile Meter is a free Android application software that allows an Android device to connect, control and perform up to 3 multimeter measurements. Without the need to be physically present at various points, users can now extend their reach to two or three places. This solution allows you to make measurements from a safe distance, eliminates the need to walk back-and-forth between measure target and control points, and monitors multiple measurements simultaneously. Achieve higher work productivity when you use the U1177A with your Keysight handheld digital multimeters.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.