Column Control DTX

86108B Precision Waveform Analyzer

Data Sheets

Data Sheet

Engineered for easy and accurate characterization of high-speed electrical designs from 50 Mb/s to 32 Gb/s.

Unprecedented performance

– Bandwidths to 50 GHz

– Ultra-low timebase jitter < 50 fs rms (typical)

– Integrated clock recovery (CR) to 32 Gb/s

– Adjustable clock recovery loop bandwidth/peaking

Unmatched value and lexibility

– Lowest cost oscilloscope solution for 1 0-28 Gb/s signals

– Continuous data rate coverage from 50 Mb/s to 32 Gb/s

– Simple and easy connections

– Upgradable hardware (BW and CR options)

Advanced analysis capability

– Jitter Spectrum Analysis

– PLL characterization including loop BW/jitter transfer

– Analyze closed eyes using trigger from Aux CR input

As high-speed electrical communication systems and components increase in data rates to 25 Gb/s and beyond, design and validation engineers are faced with the difficult task of accurately characterizing the true performance of their designs. The Keysight Technologies, Inc. 86108B Precision Waveform Analyzer is a plug-in module used with the 86100C/D Infiniium DCA family of oscilloscopes that provides an ideal solution to this measurement challenge. With industry-best residual jitter well below 70 femtoseconds (<50 fs typical!), channel bandwidths to 50 GHz, and an integrated instrumentation-grade hardware clock recovery circuit, the 86108B is engineered to provide accurate jitter analysis, eye diagram, and waveform characterization on signals from 50 Mb/s to 32 Gb/s. The 86108B provides a “gold standard” for waveform accuracy and translates into confidence that the waveform displayed by the oscilloscope is a faithful representation of the true device performance.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX