Column Control DTX

PXI Programmable Step Attenuator Module

Data Sheets

Introduction

Keysight Technologies, Inc. has been a leading designer and manufacturer of RF and microwave step attenuators in the global marketplace for more than 60 years. RF and microwave attenuators are used extensively in microwave test systems for signal conditioning between transmitting and receiving of a device under test (DUT). Keysight designs and manufacturers a comprehensive range of RF and microwave attenuators to meet your signal attenuation requirements. There is a broad range of fixed, manual, and programmable step attenuators with operating frequencies from DC up to 4/18/26.5/40/50 GHz.

Product Description

Other than connectorized standalone attenuators, Keysight also offers step attenuator modules that operate across a broad frequency range of DC to 26.5/50 GHz. The M9168C/E is a programmable step attenuator module based on the PXI hybrid platform, with 0.03 dB insertion loss repeatability for each section throughout the 5 million cycles operating life. Its excellent attenuation accuracy across a wide operating temperature range ensures precise measurements. The M9168C/E is a signal conditioning module that enhances the measurement accuracy and flexibility of PXI based RF and microwave test systems.

Applications

RF signal path attenuation simulation

Engineering verification

RF receiver sensitivity test

Adjacent channel interference

Features

0.03 dB insertion loss repeatability through-out the operating life of up to 5 million cycles per section

Broad attenuation range of 0 to 101 dB with 1 dB step

High attenuation accuracy and flatness of ± 0.4 dB at 26.5 GHz (M9168C) and ± 0.97 at 50 GHz (M9168E)

Soft front panel is available for ease of use

Customer values

Peace of mind in technology from Keysight who has a proven track record of providing versatile, quality, RF and microwave step attenuators

Reduce downtime for recalibration, improve testing efficiency and therefore maximizing throughput

Maximize measurement accuracy and system flexibility

Guaranteed precise measurements and stability across a wide temperature range
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX