Column Control DTX

N9077A and W9077A WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax X-Series Measurement Application

Technical Overviews

WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax Measurement Application

The WLAN measurement application transforms the X-Series signal analyzers into IEEE 802.11 standard-based WLAN transmitter testers by adding fast, one-button RF conformance measurements that will help you design, evaluate, and manufacture your WLAN transmitter. The software’s capabilities are further enhanced because it is closely aligned with the IEEE standards— including 802.11a/b/g/j/p/n/ac/af/ah/ax—allowing you to stay on the leading edge of design and manufacturing challenges.

X-Series measurement applications

X-Series measurement applications increase the capability and functionality of Keysight Technologies, Inc. signal analyzers to speed time to insight. They provide essential measurements for specific tasks in general-purpose, cellular communications, wireless connectivity and digital video applications, covering established standards and modulation types. Applications are supported across X-Series analyzers, with the only difference being the level of performance achieved by the hardware you select.

Real-time spectrum analysis for WLAN 802.11

Adding real-time spectrum analysis to a PXA or MXA signal analyzer addresses the measurement challenges associated with dynamic RF signals such as bursted packet transmissions of WLAN, and to identify interference caused by various signals in the ISM (2.4 or 5 GHz) bands.

  • Accurately observe power changes for an 802.11 signal within a 160-MHz real-time bandwidth
  • Capture random interfering signals with durations as short as 3.57 μs in ISM bands for WLAN signals
  • Perform fast, wideband measurements without compromising EVM, ACPR and other RF measurements
  • Enhance dynamic range with 1-dB variable attenuation (< 3.6 GHz) and fine-adjustable resolution bandwidths
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX