Column Control DTX

Industry Comparison Guide: HSAs Series Handheld Spectrum Analyzer versus Tektronix MDO4000

Flyers

Field testing just got easier with Keysight HSAs

  • Get the features you need in a field-ready instrument
  • Gain confidence in your measurements with benchtop performance in a handheld instrument
  • Innovative task planner (www.keysight.com/find/taskplanner) reduces test setup time by 95% and delivers test automation and consistency

If you are making measurements in the field, the Keysight handheld spectrum analyzer (HSA) makes your job easier. It’s got the features you need for operating in tough field environments, and its measurement performance gives you confidence the job’s been done right. The Keysight HSA lets you automate routine tasks to save time and ensure consistent results. Field testing just got easier with the Keysight HAS.

Keysight HSAs offers

Best-in-class performance

  • Better performance and insight on the signals of interest
  • Keysight HSAs have >10 dB better DANL performance
  • Keysight HSAs have better residual response performance which makes you confident with the measurement results
  • MDO4000’s coupling between analog channels and RF channels is significant

Richer spectrum/signal analysis features

  • Keysight HSAs offer broader features that meet various needs when doing spectrum and signal analysis

Superior usability

  • Small in size, light in weight, and battery-operated
  • Better responsiveness ensures measurement efficiency
  • Keysight HSAs offer instant responsiveness to parameter changes
  • MDO4000 needs perceptible time to refresh after parameter change, e.g. may up to 10 seconds when changing reference level with narrow RBW
  • Innovative task planner reduces up to 95% test setup time and delivers test automation without a PC

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX