Data Sheets
The Signametrics 2064 models are truly amzaing Digital Multimeters (DMMs). Their remarkable throughput and accuracy is attributable to new developments in measurement technology. They are characterized by a very gradual degradation in resolution with increased measurement speeds, making them a perfect fit for high throughput, high accuracy applications. Their on-board intelligence results in autonomous real-time operations as well as negligible demand on the host computer.
An extensive number of source and measurement operations make them the most versatile. Covering the widest range of sensors, transducers, load cells, series RC nets, and may other devices and components. The 2064 models can be substituted for various custom and off the shelve instruments, resulting in reduction of size and cost of your test system. Sourcing DCI, DCV, ACV, pulse and Duty-Cycle, provides stimulation for sensors and emulation of a wide range of transducers, sensors and other devices.
The software package included with these DMM’s is complete, and does not require any additional drivers or packages. Since it is not in Signametrics interest to constrain users to a handful of expensive S/W packages, the driver provided is universal. It is therefore compatible with the largest number of software environments and packages, from text based to graphical types. From Excel and Word, to C++, C#, Delphi, Visual Basic, Lab View, ATEasy, Lab Windows, Matlab and many more. Having no dependencies makes for a simple, fast and easy installation and operation. In less than five minutes you will be making measurements.
For less demanding requirements, look up the 2060 models. If cost is the priority, the 2055 DMM should be considered. Using an Instrumentation type switches is a must with high end DMMs. See the 4032 and 4042 switches datasheets for specifics.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.