Column Control DTX

U4998A HDMI 1.4b Protocol Analyzer and Generator Module – Product Fact Sheet

Flyers

Industries and Applications

  •  HDMI Authorized Test Centers (ATCs)
  • HDMI chipset debug and validation
  • Consumer computer video devices incorporating HDMI debug and validation

Product Description

The Keysight Technologies, Inc. U4998A HDMI 1.4b Protocol Audio Video analyzer and generator module enables you to test your devices to ensure they are HDMI 1.4b CTS compliant. The module supports source and sink compliance testing of video for[1]mats, including 4K x 2K, 3D, and deep color, up to the maximum data rate of 3.4 Gbps. The U4998A’s wide range of capabilities enable you to test legal codes, basic protocol, packet type, pixel encoding, video format timing, AVI Infoframe, ACR, audio sample packet jitter, deep color, 3D video format and more.

Specifications and Characteristics

Size 1-slot AXIe module

Maximum data rate 3.4 Gbps

Memory depth 4 GB

HDMI 1.4b compliance test support

Source Tests: 7-16 through 7-19, 7-23 through 7-40

Sink Tests: 8-16, 8-21, 8-23, 8-25*, 8-29, 8-30*, 8,31, (*with E4887A Signal Generator))

HPD (Hot Plug Detect) Emulate removal and connection of HDMI cable between tests.

Internal frequency counter: Automatically detects clock frequency without external equipment.

Operating modes: Capture/compliance Generate/compliance Passive Monitoring (pass-through/mirror)

Software Information

U4998A module’s graphical user interface is included in the U4000 Series application software. The software is downloadable from the product’s web page on Keysight.com. The software requires that only U4000A Series modules are installed in the AXIe chassis.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX