Column Control DTX

U4301A PCI Express 3.0 Protocol Analyzer Module – Product Fact Sheet

Flyers

Industries and Applications

  •  PCI Express Chipset turn-on, Debug and Validation
  • Root Complex and End-point Debug and validation

Product Description

The Keysight Technologies, Inc. U4301A helps test engineers and validation labs address the challenges of transitioning to PCIe 3.0 by addressing the high speeds, new encoding scheme, and advanced protocol features. The U4301A protocol analyzer module supports all PCI Express 3.0 speeds, including 2.5 GT/s and 5.0 GT/s through PCIe 8 GT/s with x1 through x16 support.

Software Information

The U4301A comes complete with the Protocol Analysis Software. This software only requires the U4301A PCIe Analyzer module to be installed in the AXIe chassis.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX