Technical Overviews
Technical Overview
Simplify Broadcast Radio Signal Creation
The Keysight Technologies, Inc. Signal Studio software is a flexible suite of signalcreation tools that will reduce the time you spend on signal simulation. For broadcast radio standards including FM Stereo/RDS, DAB, DAB+, T-DMB, and XM, Signal Studio’s performance-optimized reference signals—validated by Keysight—enhance the characterization and verification of your devices. Through its application-specific user-interface you’ll create standards-based and custom test signals for component, transmitter, and receiver test.
Component and transmitter test
Signal Studio’s advanced capabilities use waveform playback mode to create and customize waveform files needed to test components and transmitters. Its user-friendly interface lets you configure signal parameters, calculate the resulting waveforms and download files for playback.
The applications for these partially-coded, statistically correct signals include
Receiver test
Signal Studio’s advanced capabilities enable you to create fully channel-coded signals for receiver bit-error-rate (BER), block-error-rate (BLER), packet-error-rate (PER), or frame error rate (FER) analysis. Applications include:
Apply your signals in real-world testing
Once you have set up your signals in Signal Studio, you can download them to a variety of Keysight instruments. Signal Studio software complements these platforms by providing a cost-effective way to tailor them to your test needs in design, development and production test.
Component and Transmitter Test
Signal Studio’s advanced capabilities enable you to create and customize FM Stereo/ RDS or DAB/DAB+/T-DMB/XM waveforms to characterize the power and modulation performance of your components and transmitters. Easy manipulation of a variety of signal parameters, including transmission bandwidth, cyclic prefix, and modulation type, simplifies signal creation.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.