Technical Overviews
Technical Overview
Simplify Bluetooth Signal Creation
Keysight Signal Studio software is a flexible suite of signal-creation tools that will reducethe time you spend on signal simulation. For Bluetooth, Signal Studio’s performanceoptimized reference signals—validated by Keysight—enhance the characterization and verification of your devices. Through its application-specific user-interface you’ll create standards-based and custom test signals for component, transmitter, and receiver test.
Component and transmitter test
Signal Studio’s basic capabilities use waveform playback mode to create and customize waveform files needed to test components and transmitters. Its userfriendly interface lets you configure signal parameters, calculate the resulting waveforms and download files for playback. The applications for these partiallycoded, statistically correct signals include
Receiver test
Signal Studio’s advanced capabilities enable you to create fully channel-coded signals for receiver bit-error-rate (BER), block-error-rate (BLER), packet-error-rate (PER), or frame error rate (FER) analysis. Applications include
Apply your signals in real-world testing
Once you have setup your signals in Signal Studio, you can download them to a variety of Keysight instruments. Signal Studio software complements these platforms by providing a cost-effective way to tailor them to your test needs in design, development and production test.
Vector signal generators
EXM wireless communication test set
EXT wireless communication test set
SystemVue simulation software
Waveform Creator software
Component and Transmitter Test
Signal Studio enables you to create and customize Bluetooth waveforms to characterize the power and modulation performance of your components. The simple user interface allows you to create standards-based Bluetooth packets and modulated data streams for Bluetooth BR (basic rate), EDR (enhanced data rate), LE (low energy) 4.0, 4.2 (longer packet length), 5.0 (higher data rate and longer range).
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.