Column Control DTX

M9703A High-Speed AXIe Digitizer

Flyers

Industries and Applications

  • Large scale applied physics experiments such as hydrodynamics or plasma fusion
  • Radar and satellite communication applications such as multi-antenna calibration/test or beamforming

Product Description

The M9703A is a revolutionary 8-channel digitizer, able to capture signals from DC to 2 GHz at 1.6 GS/s with 12-bit resolution. An interleaving capability allows signal acquisition at 3.2 GS/s on four channels with the best measurement accuracy. The M9703A internal FPGAs can feature an optional real-time digital downconverter (DDC) allowing tuning and zooming on the analyzed signal. This allows improv[1]ing the dynamic range, extending the capture time, and accelerating measurement speed for your application. Combine with the Keysight 89600 VSA software for advanced measurement analysis.

Software Information

The M9703A includes the Keysight MD1 soft front panel (SFP) graphical interface. This simple software application can be used to control, verify the functionality and explore the capabilities of the Keysight modular high-speed digitizers. The MD1 SFP provides several different measurement and display capabilities, one being a real-time FFT plot of the acquired signal.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX