Choose a country or area to see content specific to your location
Flyers
Industries and Applications
Product Description
The M9703A is a revolutionary 8-channel digitizer, able to capture signals from DC to 2 GHz at 1.6 GS/s with 12-bit resolution. An interleaving capability allows signal acquisition at 3.2 GS/s on four channels with the best measurement accuracy. The M9703A internal FPGAs can feature an optional real-time digital downconverter (DDC) allowing tuning and zooming on the analyzed signal. This allows improv[1]ing the dynamic range, extending the capture time, and accelerating measurement speed for your application. Combine with the Keysight 89600 VSA software for advanced measurement analysis.
Software Information
The M9703A includes the Keysight MD1 soft front panel (SFP) graphical interface. This simple software application can be used to control, verify the functionality and explore the capabilities of the Keysight modular high-speed digitizers. The MD1 SFP provides several different measurement and display capabilities, one being a real-time FFT plot of the acquired signal.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.