Data Sheets
Introduction
Keysight Technologies, Inc. N8816A Infiniium protocol viewer software for PCI Express 3.0 enhances the industry’s first totally integrated oscilloscope-based protocol analyzer technology providing time-correlated views of physical layer and data link layer protocol. You get packet-level decode for PCI Express® signals built into a real-time oscilloscope. This software provides you with a fast, easy way to isolate signal integrity problems from logic-level coding errors on bidirectional serial data streams. This capability allows you to test, debug and characterize your designs to the logic and link layer. The N8816A Infiniium protocol analyzer software has decode options for PCI Express Gen1 and Gen2 and Gen3 decode.
Features
The N8816A Infiniium protocol viewer software offers
several features to simplify the validation of your
PCI Express designs:
Comprehensive Decode Capability
With the N8816A Infiniium PCI Express 3.0 protocol analyzer software, you can use the same oscilloscope you use for everyday debugging and signal quality testing to perform protocol-level testing. The software automatically decodes symbols, packets and ordered sets and provides informative results. It includes decode of reserved bit settings during training sequences and speed negotiation, greatly simplifying debugging of link training failures. Some of the difficulties in validating PCI Express communication links are determining if link failures or instability is due to electrical problems or logic-level problems. The N8816A Infiniium PCI Express 3.0 protocol analyzer software allows you to analyze the root cause of these issues with a single piece of test equipment.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.