How do I upgrade my E5052B SSA Signal Source Analyzer?
1. Firmware Updates
The firmware updates can be downloaded from the url below. The following url also contains the installation, and firmware update history.
2. Hardware Upgrades
E5052B SSA Signal Source Analyzer Digital H/W Module, OS upgrade option | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Product Serial-Prefix (From) | Product Serial-Prefix (To) | Order with this number | Description | Type | eDelivery | Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after installation | Installed by & Installation Time | Installation note |
MY471 to MY473, SG471 to SG473 | MY474 to MY476, SG474 to SG476 |
E5052BU-0401 |
Digital H/W Module upgrade (From Win-XP to Win-7) | Hardware Upgrade | No | Customer Not-Installable Hardware | n/a | n/a | Yes | Keysight Technologies Service Center - 4.0 hrs | n/a |
MY471 to MY473, SG471 to SG473 |
MY477, SG477 |
E5052BU-0411 | Digital H/W Module upgrade (From Win-XP to Win-10) | Hardware Upgrade | No | Customer Not-Installable Hardware | n/a | n/a | Yes | Keysight Technologies Service Center - 4.0 hrs | n/a |
MY474 to MY476, SG474 to SG476 |
MY477, SG477 |
E5052BU-0421 | Digital H/W Module upgrade (From Win-7 to Win-10) | Hardware Upgrade | No | Customer Not-Installable Hardware | n/a | n/a | Yes | Keysight Technologies Service Center - 4.0 hrs | n/a |
1 Digital H/W Module Upgrade includes SSD (Qty.1) by default. If an additional spare storage (2nd SSD) is required, spare removable SSD is made available.
About E5052B Windows XP
-
The serial number prefix of E5052B with Windows XP are MY471 to MY473, SG471 to SG473.
About E5052B Windows 7
- The serial number prefix of E5052B with Windows 7 are MY474 to MY476, and SG474 to SG476.
- There are no plans to upgrade to Windows 8.
- Learn more about Windows XP to 7 migration
About E5052B Windows 10
- The serial number prefix of E5052B with Windows 10 are MY477 or above, and SG477 or above.
E5052B SSA - Removable spare storage upgrade options | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|
Product Serial-Prefix (For) |
Order with this number | Description | Type | eDelivery | Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after installation | Installed by & Installation Time | Installation note |
MY471, SG471 |
E5052BU-018(Discontinued on 1-Oct-2011)
Option#1. Convert to Windows 7. Order
Option#2. Convert to Windows 10. Order |
Spare storage - Hard disk drive kit |
Internal Hardware Upgrade | No | Customer Installable Hardware | n/a |
S/N MY472/SG472 and above |
None | Customer - 0.5 hrs | E5052-90222 |
MY472 to MY473, SG472 to SG473 |
E5052BU-028(Discontinued on 1-Nov-2016)
Option#1. Convert to Windows 7. Order
Option#2. Convert to Windows 10. Order |
Spare storage - Hard disk drive kit |
Internal Hardware Upgrade |
No | Customer Installable Hardware | A.03.30 |
S/N |
None | Customer - 0.5 hrs | E5052-90223 |
MY474 to MY476, SG474 to SG476 |
E5052BU-058 | Spare storage - Solid State drive kit | Internal Hardware Upgrade | No | Customer Installable Hardware | B.04.00 |
S/N MY473/SG473 and below |
None | Customer - 0.5 hrs | E5052-90223 |
MY477 and above, SG477 and above | E5052BU-068 | Spare storage - Solid State drive kit | Internal Hardware Upgrade | No | Customer Installable Hardware | B.06.09 |
S/N MY476/SG476 and below |
None | Customer - 0.5 hrs | E5052-90223 |
*1 Refer to Table 2- Hardware upgrades in identifying the correct upgrade kit.
3. Software Upgrades
E5052B SSA Signal Source Analyzer Hardware Upgrades | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|
Product option (For) | Order with this number | Description | Type | eDelivery | Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after installation | Installed by & Installation Time | Installation note |
E5052B-011 | E5052BU-012 | Add the functions which are deleted with option - 011 | Software Upgrade | No | Customer Not-Installable | n/a | n/a | Yes | Keysight Technologies Service Center - 2.0 hours | n/a |