Starting Download..
save Save

How do I upgrade my E5072A ENA Series Network Analyzer?

1. Hardware Upgrades

E5072A Network Analyzer Digital H/W Module, OS upgrade option
ProductOrder with this numberDescriptionTypeeDeliveryUpgrade ContentsMinimum FirmwareIncompatible WithAdjustments required after installationInstalled by & Installation Time1Installation note
N/AE5072AU-040
(for S/N Prefix MY511 to MY512, SG511 to SG512)
Digital H/W Module upgradeHardware UpgradeNoCustomer Not-Installable Hardwaren/an/aYesKeysight Technologies Service Center - 3.0 hrsn/a

1 The installation time stated only includes adjustment and verification time. Additional labor charges may apply.

About E5072A Windows 7

E5072A Network Analyzer Hardware Upgrades
ProductOrder with this numberDescriptionTypeeDeliveryUpgrade ContentsMinimum FirmwareIncompatible WithAdjustments required after installationInstalled by & Installation Time1Installation note
N/AE5072AU-028 (Discontinued on 1-Jan-2017.
Order E5072AU-040 and E5072AU-058).
Removable Hard Disk KitHardwareNoCustomer installablen/aE5072A-019NoCustomer - 0.5 hrsInstruction is provided by furnished manual.
N/A
 
E5072AU-058
 
Solid state drive kit (SATA, Win7)HardwareNo
 
Customer installablen/a
 
E5072A-019NoCustomer - 0.5 hrsInstruction is provided by furnished manual.
E5072A-1E5E5072AU-1E5High stability timebaseHardwareNoCustomer Not installablen/an/aYesKeysight Technologies service center - 3 hrsn/a
E5072A-285E5072AU-285From 4.5 GHz to 8.5 GHz for E5072A-245HardwareNoCustomer Not installablen/an/aYesKeysight Technologies service center - 2.5 hrsn/a

1 The installation time stated only includes adjustment and verification time. Additional labor charges may apply.

Important: E5072A-1E5/285 upgrades require the full adjustments and performance test. The completion of a part of calibration (adjustments and performance tests) does verify the functionality of the option, but does not guarantee that the instrument meets all published specifications. A full calibration is the only way to guarantee the analyzer specifications are being met. The upgrade labor and calibration charges needs to be quoted at the same time of the upgrade kit quotation.

2. Software Upgrades

E5072A Network Analyzer Software Upgrades
ProductOrder with this numberDescriptionTypeeDeliveryUpgrade ContentsMinimum FirmwareIncompatible WithAdjustments required after installationInstalled by & Installation TimeInstallation note
E5072A-008E5072AU-008Frequency-Offset ModeSoftwareYesLicense Key1n/an/aNoCustomer - 0.5 hrsInstruction is provided by e-mail with license passcode.
E5072A-010E5072AU-010Time domain analysisSoftwareYesLicense Key1n/an/aNoCustomer - 0.5 hrsInstruction is provided by e-mail with license passcode.
E5072A-006E5072AU-006Wireless power transfer analysisSoftwareYesLicense Key1B.02.202n/aNoCustomer - 0.5 hrsInstruction is provided by e-mail with license passcode.

1 This software upgrades will require the redemption and installation of a license key file to activate the option. Once a redemption certificate is received the license key file can be redeemed at the Keysight Software License Redemption Website.

2 The E5072A with Windows 7 is required.

3. Firmware Upgrades

Was this helpful?


Didn't find what you're looking for?