Column Control DTX

N9340B, N9342C, N9343C, N9344C Handheld Spectrum Analyzers (HSAs)

Brochures

Wireless communication systems are ubiquitous. From military, law enforcement, or entertainment to medical, industrial, or broadcast industries we rely on these systems to transfer strategic information where it’s needed. Keeping these systems up and running at optimum performance is no easy task—until now.

Field testing just got easier

If you are making measurements in the field, the Keysight Technologies, Inc. N934X handheld spectrum analyzer (HSA) family makes your job easier. They’ve got the features you need for operating in tough field environments, and their measurement performance gives you confidence the job’s been done right. The HSAs let you automate routine tasks to save time and ensure consistent results. Field testing just got easier with the Keysight N934X HSAs.

  • Get the features you need in a field-ready instrument
  • Gain confidence in your measurements with benchtop performance in a handheld instrument
  • Optional task planner reduces test setup time by 95%, delivers test automation and consistency, and makes it easy to capture test results, generate reports and share task plans with others

Get the features you need in a field-ready instrument

When you’re in the field, you need equipment that will stand up to the challenges you face. Keysight’s HSAs are durable and go anywhere the job takes you—they provide the features you need to make your job easier once you’re there

  • Rugged design, without fans or vents, for tough field environments
  • Clear screen viewing—day and night
  • Optional built-in GPS receiver and GPS antenna
  • Optional applications for interference analysis and spectrum monitoring
  • Flexible remote control via USB/LAN. Send SCPI commands through telnet/socket connection

Gain confidence in your measurements with benchtop performance in a handheld instrument

Having confidence in your measurements is critical, especially when you work in the field. Now you can take the accuracy and reliability of a benchtop spectrum analyzer with you in an HSA. In addition to field rugged features the N934X HSAs offer some of the industry’s best performance in a handheld spectrum analyzer.

  • Best-in-class RF performance: –164 dBm typical DANL (normalized to 1 Hz), minimum sweep time < 2 ms
  • Autotune
  • Powerful one-button measurements in power suite for measuring channel power, occupied bandwidth, adjacent channel power ratio, and spectrum emission mask
  • Measure filter, amplifier, cable,and antenna with optional built-in tracking generator and VSWR bridge
  • Coverage test, interference analysis, band clearance, and spectrum monitoring with optional channel scanner and spectrum monitor
  • Optional AM/FM/ASK/FSK modulation analysis, and time-gated sweep
  • High-accuracy peak and average power measurements with Keysight USB power sensors

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX