Under the unit function’s ACV and DCV, the display rate of U1271/2A indicates 7 times per second, can GUI DATA LOGGER capture all 7 readings?
No, the GUI DATA LOGGER is running on different acquisition method than the unit’s display rate, therefore the fastest update rate is 1 sample per second.