Data Sheets
Overview
Product description
The PXI multiplexer switch modules deliver high-speed signal routing of many different channels to a single point, and are ideal for routing multiple analog signals to a measurement device in Automated Test Environments (ATE) or data acquisition systems.
These switches can operate in a break-before-make mode, ensuring no two points are connected at the same time, or, when needed, allowing multiple channels to be connected simultaneously.
The modules include an isolation switch that connects the closed channels to a module common, which minimizes the capacitive loading and leakage currents in larger multiplexer systems. You can also expand multiplexers by linking the common connections of multiple PXI cards.
Installation and configuration is fast and easy with standard cable connections or an optional connector block, soft front panels, and Keysight Technologies, Inc. Connection Expert. In addition, software drivers support the most common programming environments such as Visual Studio, C, C++, Visual Basic, MATLAB, and LabVIEW.
Applications
Features
Customer values
Easy Setup... Test... and Maintenance
Hardware platform
Compliance
The multiplexer switch modules are PXI compliant with a J1 connector and can be used in PXI chassis with cPCI (J1), PXI-1 (J1 only), or PXIe hybrid slot connectors.
The PXI format offers high performance in a small, rugged package. It is an ideal deployment platform for many automated test systems. In addition, a wide array of complementary PXI products are currently available, such as multimeters, waveform generators, local oscillators, digitizers, and RF switch modules.
Software platform
IO libraries
Keysight IO Libraries Suite offers fast and easy instrument connections and now extends to modular instruments. IO Libraries Suite 16 adds support for PXI, helping you display all of the modules in your system, whether they are PXI, PXIe, or AXIe, as well as view information about installed software.
In addition, the new version allows you to more easily find the right driver and start module soft front panels directly with Keysight Connection Expert.
Drivers
Keysight provides instrument drivers that work with your choice of software, saving time and preserving software and hardware investments. Keysight modular instruments come with IVI-COM, IVI-C, and LabVIEW software drivers that work in the most popular test and measurement development environments including LabVIEW, MATLAB, LabWindows/CVI, Visual Studio C, C++, C#, VEE, and Visual Basic.
With a broad selection of drivers already included, any Keysight PXI Multiplexer switch can be swapped out, replaced, or upgraded with the latest version, requiring only minimal software adjustments.
Easy software integration
In addition, application code examples are included for LabVIEW, LabWindows/CVI, Visual Studio C, C++, C#, Visual Basic, and MATLAB, providing switch set-up and basic functionality. These application code examples are easily modified to quickly integrate the switch module into your measurement system.
Software applications
Keysight soft front panels provide easy-to-use instrument communications. The switch graphical user interface guides developers through module setup so users can quickly configure the switch states. Switch control is also possible through the wide selection of instrument program interfaces.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.