Column Control DTX

E1834E, E1834G, E1834J, E1834M, E1834Z Mounted Beam Delivery Optics

Product Fact Sheets

Product Fact Sheet

The Keysight Technologies, Inc. E1834x is a series of beam delivery optics in high performance mounts that offer the high pointing stability required for transducer systems. They can be used for routing the laser beam throughout the laser interferometer system and are available in a variety of splitting percentages and mounting configurations.

Key features

- 4 beam splitting percentages and 2 mounting

configurations

- 8 flexure feet designed for 6 °C range

- 416 stainless steel housing for low CTE

- 11 mm clear aperture for up to 9 mm diameter laser beam

- Excellent reflected beam pointing accuracy relative to machined datums
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX