Are the standard IEC 320 C13 power cords used with the M9018A PXIe Chassis?
The M9018A does not use the IEC 320 C13 power cord that is used on the majority of Keysight instruments. The M9018A PXIe Chassis requires a IEC 320-1 C19 style of power cord IEC 320-1 C19 refers to the style of connector on the end of the power cord that plugs into the M9018A Chassis. See the below photos
A power cord is included with a M9018A and is specified as a option. Extra power cords may be ordered from Keysight's Service Parts Organization: https://www.keysight.com/find/parts
Product Number | Option | Description | Service Part Number |
---|---|---|---|
M9018A | 900 | Power cord, United Kingdom, BS 1363/A male plug | 8120-8620 |
M9018A | 901 | Power cord, Australia and New Zealand, AS 3112 male plug | 8120-8619 |
M9018A | 902 | Power cord, Continental Europe, CEE 7 male plug | 8121-2221 |
M9018A | 903 | Power cord, United States and Canada, NEMA 5-15P male plug - 120V | 8121-1713 |
M9018A | 904 | Power cord, United States and Canada, NEMA 6-15P male plug - 240V | 8120-8623 |
M9018A | 906 | Power cord, Switzerland, SEV Type 12 male plug | 8121-1765 |
M9018A | 912 | Power cord, Denmark, SR 107-2-D male plug | 8121-1786 |
M9018A | 917 | Power cord, India, IEC 83-B1 male plug | 8121-0710 |
M9018A | 918 | Power cord, Japan, JIS C8303 male plug | 8121-1763 |
M9018A | 919 | Power cord, Israel, Israel SI 32 male plug | 8121-0161 |
M9018A | 920 | Power cord, Argentina, IRAM 2073 male plug | 8121-1857 |
M9018A | 921 | Power cord, Chile, CEI 23-16 male plug | 8121-1084 |
M9018A | 922 | Power cord, China, GB 1002 (figure 3) male plug | 8121-1766 |
M9018A | 923 | Power cord, South Africa, SANS 164-1 male plug | 8121-0710 |
M9018A | 927 | Power cord, Thailand, Philippines NEMA 5-15P 250 male plug | 8121-1764 |
M9018A | 930 | Power cord, Brazil, NBR 14136 male plug | 8121-1787 |
M9018A | 931 | Power cord, Taiwan, CNS 10917-2 male plug | 8121-1853 |