- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Keysight Medalist i3070 08.20p Software Release
Available Date: February, 2011
System Requirements: Keysight Medalist i3070 or i3070 Series 5 test systems or test development
Controller Requirements: Windows® PC
Operating System: Microsoft® Windows ® XP
Software Requirements: N/A
The Keysight Medalist i3070 Software 08.20p release enables high voltage zener testing up to 60 V with the ASRU Revision N card.
Key Features:
- Supports up to 60 V
- Voltage references – shunt regulators
- Surge protection - to limit transient voltage spikes
- ASRU Revision N with 08.20p software
In addition, a new power supply model N5747A has been enabled to support the high power features that are available on the ASRU Revision N card, and the Utility pin card.
- This supply provides one output from 0 to 50 volts @ 0 to 10 amps (500 W)
- Install on Channel 3 or 4 of ASRU Revision N card, or can be installed on Channel 7 or 8 on the Keysight Utility card
- ASRU Revision N with 08.20p software
This release also includes change requests and enhancements. Please view the release note for details.
Microsoft and Windows are trademarks or registered trademarks of Microsoft Corporation in the United States and/or other countries.
Related Links
Documents & Downloads
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility