Choose a country or area to see content specific to your location
Product Fact Sheets
Get more power from your function generators
The Keysight 33502A is a dual-channel, high voltage output amplifier. It has an isolated analog front end with up to 50 Vpp (± 25 V) output voltage range. It is also a very low-distortion amplifier with < 0.01% @ 10 kHz and 40 Vpp. The 33502A is designed to work as a companion for function generators to offer low-distortion, higher voltage outputs.
Key Features
- Amplify function generator signals up to 50 Vpp (± 25 V)
- Isolated analog front end with AC /DC input coupling and 50 Ω/100 MΩ input impedance
- 2 standard rack units high, half rack wide with LAN (LXI Class-C compliant) and USB I/O interfaces
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.