Starting Download..
save Save

89600 VSA software, requirements for PC or Floating License Server

PC Requirements

Any laptop or desktop PC may be used to run the 89600 VSA software, as long as it meets or exceeds the following minimum requirements. 

Operating System

Microsoft Windows 11 Professional, or Enterprise

Microsoft Windows 10 Professional, or Enterprise or Educational (64-bit for 89600 version above v22.0)

CPU1 GHz minimum (>2 GHz recommended)
RAM2 GB (16 GB recommended)
Video RAM128 MB (1 GB recommended)
Hard disk3 GB minimum available
Additional drivesDVD to load the software; license transfer requires network access or a USB memory device
Interface supportLAN, GPIB, or USB. For Option SSA, PCIe Express card interface to PXI mainframe or an embedded PC M9036A/M9037A to be used
OpenGLMinimal OpenGL version of 2.1 for 3D traces


Floating License Server Requirements

The 89600 VSA floating license requires loading a vendor daemon on a license server. This server may be the same PC running the VSA software. Full installation instructions and support are provided for compatible server operating systems: Microsoft Windows 10 (x64, 64-bit); Microsoft Windows 10 (x86, 32-bit); Linux Red Hat (VSA version above v22.0).

Was this helpful?


Didn't find what you're looking for?