89600 VSA software, requirements for PC or Floating License Server
PC Requirements
Any laptop or desktop PC may be used to run the 89600 VSA software, as long as it meets or exceeds the following minimum requirements.
Operating System | Microsoft Windows 11 Professional, or Enterprise Microsoft Windows 10 Professional, or Enterprise or Educational (64-bit for 89600 version above v22.0) |
CPU | 1 GHz minimum (>2 GHz recommended) |
RAM | 2 GB (16 GB recommended) |
Video RAM | 128 MB (1 GB recommended) |
Hard disk | 3 GB minimum available |
Additional drives | DVD to load the software; license transfer requires network access or a USB memory device |
Interface support | LAN, GPIB, or USB. For Option SSA, PCIe Express card interface to PXI mainframe or an embedded PC M9036A/M9037A to be used |
OpenGL | Minimal OpenGL version of 2.1 for 3D traces |
Floating License Server Requirements
The 89600 VSA floating license requires loading a vendor daemon on a license server. This server may be the same PC running the VSA software. Full installation instructions and support are provided for compatible server operating systems: Microsoft Windows 10 (x64, 64-bit); Microsoft Windows 10 (x86, 32-bit); Linux Red Hat (VSA version above v22.0).