What hardware platforms are supported by 89600 VSA?
PathWave 89601200C software (89601B with option 200 is discontinued) supports multiple Keysight hardware platforms. The table below provides additional information.
You can check which Operating Systems are supported for use with 89600 VSA Software.
Signal and Spectrum Analyzers | |||
---|---|---|---|
Product | Product/Collection page | Software | Instrument Requirements |
X-Series Signal Analyzers | |||
N9042B UXA | X-Series Signal Analyzers | X-Series Compatibility Matrix | |
N9042B UXA + V3050A | X-Series Signal Analyzers | X-Series Compatibility Matrix | |
N9041B UXA (Input 1 and Input 2 Port) | X-Series Signal Analyzers | X-Series Compatibility Matrix | |
N9040B UXA | X-Series Signal Analyzers | X-Series Compatibility Matrix | |
N9032B | X-Series Signal Analyzers | X-Series Compatibility Matrix | |
N9030A/B PXA | X-Series Signal Analyzers | X-Series Compatibility Matrix | |
N9021B MXA | X-Series Signal Analyzers | X-Series Compatibility Matrix | |
N9020A/B MXA | X-Series Signal Analyzers | X-Series Compatibility Matrix | |
N9010A/B EXA | X-Series Signal Analyzers | X-Series Compatibility Matrix | |
N9000A/B CXA | X-Series Signal Analyzers | X-Series Compatibility Matrix | |
N9048B PXE | X-Series Signal Analyzers | X-Series Compatibility Matrix | |
N9038B MXE | X-Series Signal Analyzers | X-Series Compatibility Matrix | |
PSA Series Spectrum Analyzers (Discontinued) | |||
E4440A, E4443A, E4445A, E4446A, E4447A, E4448A | PSA Spectrum Analyzers | 89601B-200 or 89601200C (Version ≥ 2019 Update 1.3) | Option B7J Firmware Version ≥A.08 |
E4440A, E4443A, E4445A, E4446A, E4448A | PSA Spectrum Analyzers | 89601B-200 or 89601200C (Version ≥ 2019 Update 1.3) | Option 140 Firmware Version ≥A.08 |
E4440A, E4443A, E4445A, E4446A, E4448A | PSA Spectrum Analyzers | 89601B-200 or 89601200C (Version ≥ 2019 Update 1.3) | Option 122 Firmware Version ≥A.08 |
ESA-E Series Spectrum Analyzers (Discontinued) | |||
E4402B, E4404B, E4405B, E4407B | ESA-E Series Measurement Solutions | 89601B-200 | |
Modular Products | |||
M9410A, M9410E (M9410A+M9471A) | VXT PXI Vector Transceiver, 300/600/1200 MHz Bandwidth | ||
M9411A, M9411E (M9411A+M9471A) | VXT PXI Vector Transceiver, with Custom FPGA and Optical I/O | ||
M9420A, M9421A VXT PXIe Transceiver Modules | VXT PXIe Vector Transceivers | X-Series Compatibility Matrix | |
M9415A, M9415E (M9415A+M9471A) M9416A, M9416E (M9416A+M9471A) | VXT PXIe Vector Transceiver | X-Series Compatibility Matrix | |
M9393A + M9203A | PXIe High-Speed Digitizer/ Wideband Digital Receiver, 12-bit, 3.2 GS/s, FPGA Signal Processing | 89601B-200 Version ≥22.20 or 89601200C (Version ≥ 2019 Update 1.3) | MD2 Digitizers Hardware Extension for 89600 VSA Software (Requires MD2 High-Speed Digitizer Instrument Driver Version 2.4.5 (only). |
M9242A PXIe Modular Oscilloscope | PXIe Modular Oscilloscope | 89601B-200 Version ≥22.00 or 89601200C (Version ≥ 2019 Update 1.3) | MD2 Digitizers Hardware Extension for 89600 VSA Software (Requires MD2 High-Speed Digitizer Instrument Driver Version 2.4.5 (only). |
M9703B AXI 12-bit high-speed digitizer | AXI Digitizer/Wideband Digital Receiver | 89601B (Verizon≥22.00) or 89601200C (Version ≥ 2019 Update 1.3) | MD2 Digitizers Hardware Extension for 89600 VSA Software (Requires MD2 High-Speed Digitizer Instrument Driver Version 2.4.5 (only). |
M9710A AXIe 10-bit High-Speed Digitizer | AXIe 10-bit High-Speed Digitizer | 89601B-200 Version ≥22.00 or 89601200C (Version ≥ 2019 Update 1.3) | |
M8131A PXIe Digitizer | AXIe 10-bit High-Speed Digitizer | 89601B-200 (Version ≥ 2020) or 89601200C (Version ≥ 2020) | |
M980xA | PXIe Vector Network Analyzer | 89601B-200 or 89601200C (Version ≥ 2021) | |
M3102A PXIe Digitizer | PXIe 14bit, 200 MHz 500MSa/s digitizer | 89601200C (Version≥2022 Update 1.0 | |
M5200A PXIe Digitizer | PXIe 14bit, 2GSa/s digitizer | 89601200C (Version≥2024) | VSA2024 requires driver version 1.0.43404.0 ≥VSA2024U1 requires driver version 1.2.50404.0 or greater |
M9203A PXIe Digitizer | PXIe 12-bit High-Speed Digitizer/ Wideband Digital Receiver | 89601B-200 Version ≥21.00 or 89601200C (Version ≥ 2019 Update 1.3) | MD2 Digitizers Hardware Extension for 89600 VSA Software |
M9290A CXA-m PXIe Signal Analyzer | CXA-m PXIe Signal Analyzer, 10 Hz to 26.5 GHz | 89601B-200 Version ≥2018 or 89601200C (Version ≥ 2019 Update 1.3) | ≥M.20.11 |
M9391A PXI Vector Signal Analyzer | PXIe Vector Signal Analyzer: 6 GHz | 89601B-200 Version ≥17.20 or 89601200C (Version ≥ 2019 Update 1.3) | Software Version ≥1.2.403.0 |
M9393A PXI Vector Signal Analyzer | PXIe Performance Vector Signal Analyzer: 50 GHz | 89601B-200 Version ≥18.50 or 89601200C (Version ≥ 2019 Update 1.3) | Software Version ≥1.0.80.1 |
U5303A PCIe Digitizer (Discontinued) | PCIe 12-bit High-Speed Digitizer with On-Board Signal Processing | 89601B-200 Version ≥18.50 64-bit app only or 89601200C (Version ≥ 2019 Update 1.3) | |
S9110A | 5G Multi-Band Vector Transceiver | 89601200C Version ≥2024U1 | |
S9115A | Wideband Transceiver Test Solution | 89601200C Version ≥2024U1 | |
FieldFox Handheld RF and Microwave Analyzers | |||
N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9935A, N9936A, N9937A, N9938A, N9950A, N9951A, N9952A, N9960A, N9961A, N9962A | FieldFox Handheld RF and Microwave Analyzers | 89601B-200 Version ≥22.00 or 89601200C (Version ≥ 2019 Update 1.3) | SA mode (option 233) |
N9913B, N9914B, N9915B, N9916B, N9917B, N9918B, N9933B, N9934B, N9935B, N9936B, N9937B, N9938B, N9960A, N9961A, N9962A | FieldFox Handheld RF and Microwave Spectrum Analyzers | 89601B-200 Version ≥2018 or 89601200C (Version ≥ 2019 Update 1.3) | CPU2 processor |
N9950B, N9951B, N9952B, N9953B, N9960B, N9961B, N9962B, N9963B | FieldFox Handheld RF and Microwave Spectrum Analyzers | 89601B-200 or 89601200C Version ≥2021U1 | CPU2 processor |
N9912C, N9913C, N9914C, N9915C, N9933C, N9934C, N9935C | FieldFox Handheld RF and Microwave Spectrum Analyzers | 89601200C Version ≥2024U1 | |
Vector Network Analyzers | |||
M9800A, M9801A, M9802A, M9803A, M9804A, M9805A, M9806A, M9807A, M9808A, M9834A,M9837A | M980xA Series PXI Network Analyzers | 89601B-200 or 89601200C Version ≥2020 | Firmware Version ≥A.14.10.12 Option 190 Vector signal analysis hardware S95090A/B |
P5000A/B, P5501A/B, P5502A/B, P5503A/B, P5504A/B, P5505A/B, P5506A/B, P5507A/B, P5008A/B, P5020A/B, P5521A/B, P5522A/B, P5523A/B, P5524A/B, P5525A/B, P5526A/B, P5527A/B, P5208A/B | P50xxA Streamline Series USB Vector Network Analyzers | 89601B-200 or 89601200C Version ≥ 2023 Update 2.0 | Firmware Version ≥A.14.10.12 Option 190 Vector signal analysis hardware S97090A/B |
N5221B, N5222B, N5224B, N5225B, N5227B, N5241B, N5242B, N5244B, N5245B, N5247B, N5249B | PNA Network Analyzers | 89601200C Version ≥ 2020 Update 1.0 | Firmware Version ≥ A.15.20 S9x090B spectrum analysis option is needed for VSA support. |
E5080B | ENA Network Analyzers | 89601200C Version ≥ 2020 Update 1.0 | Firmware Version ≥ A.15.20 S9x090B spectrum analysis option is needed for VSA support. |
E5081A | ENA Network Analyzers | 89601200C Version ≥ 2024 | |
Oscilloscopes | |||
Product | Product Note | Required Software | Instrument Requirements |
InfiniiVision (1000, 2000, 3000, 4000, 6000, PXIe, USB Series) | |||
DSOX or MSOX: 2002, 2004A, 2012A, 2014A, 2022A, 2024A | InfiniiVision Application Note | 89601B-200 Version ≥2024 | |
DSOX or MSOX: 3012A, 3014A, 3024A, 3032A, 3034A, 3052A, 3054A, 3102A, 3104A | InfiniiVision Application Note | 89601B-200 Version ≥15.00 | |
DSOX or MSOX: | InfiniiVision Application Note | 89601B-200 Version ≥20.20 or 89601200C (Version ≥ 2023 Update 2.0) | |
DSOX or MSOX: | InfiniiVision Application Note | 89601B-200 Version ≥20.00 or 89601200C (Version ≥ 2019 Update 1.3) | |
DSOX or MSOX: 4022A, 4024A, 4032A, 4034A, 4052A, 4054A, 4104A, 4154A | InfiniiVision Application Note | 89601B-200 Version ≥16.00 or 89601200C (Version ≥ 2019 Update 1.3) | |
DSOX or EDUX: 1102A, 1102G, 1002A,1102G | InfiniiVision Application Note | 89601B-200 Version ≥22.00 or 89601200C (Version ≥ 2019 Update 1.3) | |
DSOX or MSOX: 4022G, 4024G, 4032G, 4034G, 4052G, 4054G, 4104G, 4154G | InfiniiVision Application Note | 89601200C (Version ≥ 2024 Update 1.0) | |
PXIe: M9241A, M9242A, M9243A | InfiniiVision Application Note | 89601B-200 Version ≥22.00 or 89601200C (Version ≥ 2019 Update 1.3) | Firmware version ≥ 7.10 |
USB: P9241A, P9242A, P9243A | InfiniiVision Application Note | 89601B-200 Version ≥22.00 or 89601200C (Version ≥ 2019 Update 1.3) | Firmware version ≥ 7.21 |
DSOX: 1202A, 1202G, 1204A, 1204G | Infiniium Application Note | 89601B-200 (Version ≥2020) or 89601200C (Version ≥ 2020) | |
Infiniium (UXR, MXR, EXR, S-Series, V-Series, Z-Series, 8000, 9000 and 90000 Series) | |||
UXR: | Infiniium Application Note | 89601B-200 Version ≥2018 Update 1.3 or 89601200C (Version ≥ 2019 Update 1.3) | Firmware ≥ 10.25.01202 |
UXR: 0051AP | 89601B-200 or 89601200C (Version ≥ 2020) | ||
UXR: 0104A/B | InfiniiVision Application Note | 89601200C (Verison≥2024) | Firmware ≥ 11.50 |
UXR: 0134B, 0204B, 0252BP, 0254B/BP, 0334B, 0402B/BP, 0404B/BP, 0502B, 0504B, 0592B/BP, 0594B/BP, 0702B/BP, 0704B/BP, 0802B, 0804B, 1002B, 1004B, 1102B, 1104B | InfiniiVision Application Note | 89601200C (Verison≥2024) | Firmware ≥ 11.50 |
UXR-B 0051BP | InfiniiVision Application Note | 89601200C (Verison≥2024) | Firmware ≥ 11.50 |
MXR: 054A, 058A, 104A, 108A, 204A, 208A, 254A, 258A, 404A, 408A, 604, 608A | Infiniium Application Note | 89601B-200 or 89601200C (Version ≥ 2021) | Firmware ≥ 11.06.00501 |
054B, 058B, 104B, 108B, 204B, 208B, 254B, 258B, 404B, 408B, 604B, 608B | 89601200C (Version ≥ 2024 Update 1.0) | ||
EXR: 054A, 058A, 104A, 108A, 204A, 208A, 254A, 258A, 404A, 408A, 604, 608A | Infiniium Application Note | 89601B-200 or 89601200C 89601200C (Version ≥ 2024 Update 1.0) (for 404A/408A/604A/608A | Firmware ≥ 11.06.00501 |
DSOX, DSAX or MSOX: 91304A, 91604A, 92004A, 92504A, 92804A, 93204A | Infiniium Application Note | 89601B-200 Version ≥16.20 89601B-200 or 89601200C (Version ≥ 2019 Update 1.3) | Software Version ≥5.75 ≥ 6.20 requires ≥ VSA2018 |
DSOX or DSAX: 93304Q, 92504Q, 92004Q, 96204Q, 95004Q | Infiniium Application Note | 89601B-200 Version ≥15.01 or 89601200C (Version ≥ 2019 Update 1.3) | Software Version ≥5.75 |
MSOX: 91604A, 92004A, 92504A, 92804A, 93204A | Infiniium Application Note | 89601B-200 Version ≥17.00 or 89601200C (Version ≥ 2019 Update 1.3) | Software Version ≥5.75 ≥ 6.20 requires ≥ VSA2018 |
DSO or MSO: S054A, S104A, S204A, S254A, S404A, S604A, S804A | Infiniium Application Note | 89601B-200 Version ≥18.00 or 89601200C (Version ≥ 2019 Update 1.3) | Software Version ≥5.75 ≥ 6.20 requires ≥ VSA2018 |
DSO, DSA, or MSO: V084A, V134A, V164A, V204A, V254A, V334A | Infiniium Application Note | 89601B-200 Version ≥20.00 or 89601200C (Version ≥ 2019 Update 1.3) | Software Version ≥5.75 ≥ 6.20 requires ≥ VSA2018 |
DSO or DSA: Z632A, Z592A, Z594A | Infiniium Application Note | 89601B-200 Version ≥21.00 or 89601200C (Version ≥ 2019 Update 1.3) | Software Version ≥5.75 ≥ 6.20 requires ≥ VSA2018 |
DSO or DSA: Z204A, Z254A, Z334A, Z504A, Z634A | Infiniium Application Note | 89601B-200 Version ≥19.00 or 89601200C (Version ≥ 2019 Update 1.3) | Software Version ≥5.75 ≥ 6.20 requires ≥ VSA2018 |
DSO or MSO: (Discontinued) 8064A, 8104A | Infiniium Application Note | 89601B-200 Version ≥14.00 or 89601200C (Version ≥ 2019 Update 1.3) | ≥ 6.20 requires ≥ VSA2018 |
DSO or DSA: (Discontinued) 91304A, 91204A, 90804A, 90604A, 90404A, 90254A | Infiniium Application Note | 89601B-200 or 89601200C (Version ≥ 2019 Update 1.3) | Software Version ≥5.75 |
DSO or MSO: (Discontinued) | Infiniium Application Note | 89601B-200 or 89601200C (Version ≥ 2019 Update 1.3) | Software Version ≥5.75 |
Logic Analyzers | |||
Product | Product/Collection page | Required Software | Instrument Requirements |
1680 Series Standalone Logic Analyzers (Discontinued) | 1680 Series Standalone Logic Analyzers | 89601B-200 or 89601200C (Version ≥ 2019 Update 1.3) | |
1690 Series PC-Hosted Logic Analyzers (Discontinued) | 1690 Series PC-Hosted Logic Analyzers | 89601B-200 or 89601200C (Version ≥ 2019 Update 1.3) | |
16800 Series Portable Logic Analyzers (Discontinued) | 16800 Series Portable Logic Analyzers, Built-in Pattern Generator Available | 89601B-200 or 89601200C (Version ≥ 2019 Update 1.3) | |
16900 Series Modular Logic Analyzer Systems (Discontinued) | 16900 Series Modular Logic Analysis Systems | 89601B-200 or 89601200C (Version ≥ 2019 Update 1.3) | |
Other Platforms | |||
Product | Product/Collection page | Required Software | Instrument Requirements |
E7760A and E7760B Wideband Transceiver | Wideband Transceiver | 89601B-200 Version ≥22.00 or 89601200C (Version ≥ 2019 Update 1.3 | |
E6680A (part of S8780A Wireless Device Solutions) | Wireless Test Set | 89601B-200 or 89601200C (Version≥2022) | |
E6680E | Wireless Test Set | 89601B-200 or 89601200C (Version≥2023) | |
N6841A RF Sensor | RF Sensor | 89601B-200 Version ≥15.00 or 89601200C (Version ≥ 2019 Update 1.3) | |
L8990A U1816C | RF Switch | 896011200C, 89601CC1 or 89601CC2C (Version ≥2022 Update 1.0) | Control of RF switch for massive MIMO measurement |
Direct Data Input | Wideband Transceiver | 896011200C and 89601101C (Version ≥2022 Update 1.0) | IQ data input through programming API |
E7515A/B UXM | Wireless Test Set | 89601B-200 Version ≥ 2018 or 89601200C (Version ≥ 2019 Update 1.3) | |
M8920A Radio Test Set | Radio Test Set | 89601B-200 Version ≥ 2018 | |
Source Control | |||
Product | Product/Collection Page | Required Software | Instrument Requirement |
M9383B | VXG-m PXIe Microwave Signal Generator, 1 MHz – 44 GHz | 89601200C (Version ≥ 2020) | |
M9384B | VXG Microwave Signal Generator, 1 MHz – 44 GHz | 89601200C (Version ≥ 2020) | |
M9384C | VXG Vector Signal Generator up to 54 GHz with 2.5 GHz modulation bandwidth | 89601200C (Version ≥ 2023 Update 2.0) | |
M9381A | PXIe Vector Signal Generator: 1 MHz to 3 GHz or 6 GHz | 89601200C (Version ≥ 2019 Update 1.3) | One of option B04/B10/B16 for bandwidth and one of option M01/M05/M10 for memory is required for signal playback |
N5172B | EXG X-Series RF Vector Signal Generator, 9 kHz to 6 GHz | 89601200C (Version ≥ 2019 Update 1.3) | Option 653 or 655 required for signal playback |
N5182B | MXG X-Series RF Vector Signal Generator, 9 kHz to 6 GHz | 89601200C (Version ≥ 2019 Update 1.3) | Option 656 or 657 required for signal playback |
N5186A | Four-channel MXG Vector Signal Generator | 89601200C (Version ≥ 2024 Update 1.0) | Single Channel only |
M9410/11/15/16A M9410/11/15/16E | PXI Vector Transceivers | 89601200C (Version ≥ 2024 Update 1.0) | Single Channel only |
E8267D | VXG-m PXIe Microwave Signal Generator, 1 MHz – 44 GHz | 89601200C (Version ≥ 2019 Update 1.3) | Option 002, 601, or 602 required for signal playback |
N5182A (Discontinued) | MXG RF Vector Signal Generator, 100 kHz to 6 GHz | 89601200C (Version ≥ 2019 Update 1.3) | Option 651, 652 or 654 required for signal playback |
E4438C (Discontinued) | ESG RF Vector Signal Generator, 250 kHz to 6 GHz | 89601200C (Version ≥ 2019 Update 1.3) | Option 601 or 602 required for signal playback |
N5171B (Analog) | EXG X-Series RF Analog Signal Generator, 9 kHz to 6 GHz | 89601200C (Version ≥ 2019 Update 1.3) | VSA control only, no signal playback |
N5181B (Analog) | MXG X-Series RF Analog Signal Generator, 9 kHz to 6 GHz | 89601200C (Version ≥ 2019 Update 1.3) | VSA control only, no signal playback |
E8257D (Analog) | PSG Analog Signal Generator, 100 kHz to 67 GHz | 89601200C (Version ≥ 2019 Update 1.0) | VSA control only, no signal playback |