Can I upgrade my N9000A CXA Signal Analyzer to a support tracking generator?
N9000A CXA supports an optional tracking generator (Option T03 or Option T06). This is available at the time of purchase or as an upgrade to an existing CXA.
To upgrade order the following, it is hardware plus a license key upgrade:
- N9000AK-T03 9 kHz to 3 GHz
- N9000AK-T06 9 kHz to 6 GHz