What type of internal memory is installed into the 53200A Series Frequency Counters/Timers?
Please refer to the document linked to this page for a comprehensive listing of memory installed into the Keysight 53200A Series RF & Universal Frequency Counters / Timers.
The Keysight 53200A Series RF & Universal Frequency Counters/Timers utilizes Windows CE. Windows CE is not a frequent target for viruses or other malware, and programs written for other Windows operating systems will not run on Windows CE. It is possible for Windows CE devices to receive files from other Windows machines through a direct connection, or over a network. Therefore, Keysight highly recommends that all Windows based computers connected to Windows CE instruments utilize current anti-virus software.