Data Sheets
Data Sheet
Overview
The Keysight M9362AD01 is a PXIe 3-slot, 4-channel, coherent microwave downconverter with frequency coverage from 10 MHz to 26.5, 40 or 50 GHz and 1.5 GHz of instantaneous bandwidth. The M9362AD01 is well suited for wideband signal capture where multiple channels are required for applications such as multi-channel coherent signal analysis, radar, SIGNIT, ELINT, MASINT, EW signal capture and analysis, and RF and microwave recording and analysis.
Applications
Features
Customer values
Hardware Platform
Compliance
The M9362AD01 is PXI compliant using either a PXIe or PXIe hybrid slot. Designed to benefit from fast data interfaces, the product can be integrated with other test and automation modules in PXIe or PXIe hybrid chassis slots.
The PXI format offers high performance in a small, rugged package. It is an ideal deployment platform for many automated test systems. A wide array of complementary PXI products are currently available. Products include multimeters, waveform generators, local oscillators, digitizers, and switch multiplexers.
Software Platform
IO libraries
Keysight IO libraries suite 17 is the next generation of instrument control. An enhanced chassis view makes it simple to connect to and control PXI and AXIe chassis and see the details of the cards in each slot. From the chassis view, it is easy to start soft front panels, make trigger reservations, customize the chassis numbering in multi-chassis systems, and delete manually-added chassis.
There is also support for the PXI backplane resource in Keysight VISA and conformance to the latest PXI 2012 specifications. Included in PXI 2012 is better interoperability between vendor’s PXI Resource Managers.
Calibration intervals
A functional certificate is supplied with the M9362AD01. No annual calibration is required.
Definitions for Characteristics
Characteristics describe product performance that is useful in the application of the product, but that is not covered by the product warranty. Characteristics are often referred to as typical or nominal values. All characteristics in this data sheet are typical unless otherwise noted.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.