Column Control DTX

M9362A-D01 PXIe Microwave Quad Downconverter Flyer

Flyers

Industries and Applications

  • Aerospace and Defense
  • Wireless Communications
  • Radar and Wideband Signal Capture

Product Description

The Keysight Technologies, Inc. M9362A-D01, option F26, is a PXIe 3-slot, 4-channel, coherent microwave downconverter with frequency coverage from 10 MHz to 26.5 GHz, along with 1.5 GHz of instantaneous bandwidth per channel.

The M9362A-D01 is well suited for wideband signal capture where multiple channels are required for applications such as multi-channel coherent signal analysis, radar, SIGNIT, ELINT, MASINT, EW signal capture and analysis, and RF and microwave recording and analysis. 

When combined with a Keysight M9302A Local Oscillator and one or more Keysight M9210A 4GS/s Digitizers, the M9362A-D01 Downconverter can be used to synchronously capture up to 4 signals in up to 1.4 GHz bandwidth, with 10-bit resolution. 

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX