Choose a country or area to see content specific to your location
Flyers
Industries and Applications
Product Description
The M9135A digital I/O control module has 32 input/output channels. The input channels can be used for comparing inputs to user-defined thresholds between 0.3 V and 50 V, with 12.5 mV setting resolution. Each input is protected up to 100 V.
The 32 output channels can drive high or low outputs, and are capable of sourcing 0.4 A from the high-side or sink 0.5 A from the low-side of each channel. These outputs are protected against over-voltage or over-current conditions.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.