Column Control DTX

M9187A PXI Digital I/O Module

Flyers

Industries and Applications

  • Aerospace and defense
  • Medical
  • Automotive
  • Semiconductor
  • Electronics test

Product Description

The M9135A digital I/O control module has 32 input/output channels. The input channels can be used for comparing inputs to user-defined thresholds between 0.3 V and 50 V, with 12.5 mV setting resolution. Each input is protected up to 100 V.

The 32 output channels can drive high or low outputs, and are capable of sourcing 0.4 A from the high-side or sink 0.5 A from the low-side of each channel. These outputs are protected against over-voltage or over-current conditions.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX