Column Control DTX

AXIe High-Speed Digitizer/Wideband Digital Receiver

Data Sheets

Overview

Introduction

The M9703A is a very fast versatile DC-coupled 12-bit wideband digital receiver/digitizer, providing exceptional measurement fidelity over multiple phase coherent channels. Based on the AXIe standard, offering eight acquisition channels in a single-slot card, it provides excellent channel density and flexible scalability. These features allow the implementation of a large number of high dy­namic range, phase-coherent channels in a small volume, making the M9703A high-speed digitizer/wideband digital receiver ideal for multi-channel applications in advanced physics, aerospace & defense, and RF communications.

Product description

The M9703A is a revolutionary 8-channel, 12-bit wideband digital receiver/digitizer, implementing a patented front-end able to capture signals from DC up to 2 GHz at 1.6 GS/s, with exception­al measurement accuracy. An interleaving capability allows two channels to be combined to acquire at 3.2 GS/s on four channels with more than 1 GHz instantaneous bandwidth.

The M9703A wideband digital receiver/digitizer also provides very long on-board acquisition memory and real-time data processing capability with four Virtex 6 FPGAs.

The on-board FPGAs can feature an optional real-time digital downconverter (DDC) that allows tuning and zooming on the sig­nal to be analyzed. The DDC functionality improves the dynamic range, reduces the noise floor, extends the capture time, and accelerates the measurement speed.

For information on other firmware options please contact Keysight Technologies, Inc.: digitizers@keysight.com

The M9703A high-speed digitizer can also be combined with the Keysight 89600 VSA software for advanced multi-channel signal analysis.

Example applications

Medical research instrumentation

Environmental monitoring (Laser and Lidar)

Analytical time-of-flight (TOF)

Ultrasonic non-destructive testing (NDT)

Semiconductor

Product features

8 channels (4 when interleaving) with 12-bit resolution

Up to 3.2 GS/s sampling rate (with -SR2 and -INT options)

DC to 2 GHz input frequency range (with -F10 option in non interleaved acquisition)

Accurate time-to-trigger interpolator (TTI)

Up to 16 GB (1 GSamples/ch) on-board memory

PCIe backplane providing 1.1 GB/s data transfer speed

4 configurable Virtex-6 FPGAs

Real-time digital downconversion (DDC) 8 phase-coherent channels with independent local oscillators (LO) setting, tunable with 0.01 Hz resolution

Adjustable analysis bandwidth from 300 MHz down to less than 1 kHz

Magnitude trigger

Uncompromising values

Very wide bandwidth and fast acquisition with optimized dynamic range

Get toward a fully digital receiver

Scalable phase-coherent acquisition channels in a small space

High measurement throughput

Open FPGA for custom processing

Reduced test time by tuning and zooming on signals (requires -DDC option) Isolate the signal of interest

Improve the dynamic range

Extend the capture time, or reduce the amount of trans­ferred data

Trigger on the signal of interest

Hardware platform

Product overview

The M9703A is a flexible modular wideband digital receiver/ digi­tizer offering scalable features depending on application require­ments. The standard configuration implements 8 channels of 12-bit resolution with DC to 650 MHz input frequency range (–3 dB analog bandwidth), and acquiring data at 1 GS/s. If higher speed is required, the -SR2 option enables the eight channels to sample at 1.6 GS/s. An interleave option (-INT) also allows two channels to be combined and reach 3.2 GS/s in 4-channel acqui­sition mode. For higher frequency signals, the -F10 option pro­vides an extended input frequency range of DC up to 2 GHz in non interleaved mode, or DC to > 1 GHz when interleaving channels 1.

For applications where the dynamic range and signal sensitivity is critical, the -FRF option provides optimized analog performance for the best measurement integrity.

Data processing

The M9703A implements four Xilinx Virtex-6 FPGAs dedicated to data processing. The four data processing units (DPU) implement a standard digitizer functionality firmware by default, allowing digitization of the signal, storage of the resulting data in the on-board memory and transfer through the PCIe backplane bus.

The four DPUs may optionally feature a real-time digital down­conversion (DDC) IP algorithm if ordered with the -DDC or the -LDC options. The DDC allows tuning and zooming on the signals to be analyzed, improving the dynamic range, reducing the noise floor, extending the capture time, and accelerating the measure­ment speed.

The -LDC option is especially suited for MIMO and multi-channel BBIQ applications. It provides up to 80 MHz of real-time frequen­cy span (analysis bandwidth) per channel when combined with the -SR2 option (up to 50 MHz with -SR1).

For demanding applications, the -DDC option extends the re­al-time frequency span/analysis bandwidth to up to 300 MHz. Both -LDC and -DDC allow to vary the center frequency from DC to 1.6 GHz 2 independently per channel.

The M9703A also provides open access to its on-board process­ing FPGAs for custom algorithm implementation. This can be reached through the SystemVue software W1462BP FPGA Archi­tect, providing an automatic push button programming approach.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX