Column Control DTX

M9502A and M9505A AXIe Chassis – Product Fact Sheet

Flyers

Industries and Applications

  • Aerospace and defense
  • Semiconductor testing
  • Communications
  • Electronics test

Product Description

The Keysight Technologies, Inc. M9502A and M9505A AXIe chassis are fully compatible with the AXIe 1.0 specification. They provide 2 or 5 slots for AXIe instrument modules, and have an embedded system module that does not take up an instrument slot.

The embedded system module provides Gigabit LAN and x8 PCIe® interfaces for connecting the chassis to an external controller. To minimize rack space, the instrument module slots are arranged horizontally. In addition, both the power supply and fan tray can be removed while the chassis remains in the rack for maintenance.

Software Information

Both AXIe chassis include a built-in Web server for configuration, control, and monitoring of the chassis. This Web server can be accessed by either LAN or PCIe. A soft front panel interface is also provided to monitor and control the AXIe chassis.

  • Chassis information
  • Chassis LAN configuration
  • Instrument module inventory
  • Trigger routing setup
  • Chassis health (temperature, fan, power supply)

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX