What is included 6 GHz return loss measurement accessory kit, PSA Option 015?
Option 015 Contents | |||
---|---|---|---|
Description | Specification | Quantity | Part Number |
RF Bridge |
300 kHz to 6 GHz Type N, 50Ω |
1 | 86206A |
Power Divider |
DC to 18 GHz Type N, 50Ω |
1 | 11636A |
Termination, Coaxial |
DC to 18 GHz Type N(m), 50Ω |
1 | 909A Option 012 |
Short, Coaxial |
DC to 18 GHz Type N (m) |
1 | 1152A |
Cables, Coaxial |
2 feet Type N-N, 50Ω |
2 | 8121-0101 |
Attenuator, 6 dB Coaxial |
DC to 18 GHz N(m)-N(m) |
2 | 0955-2031 |