Column Control DTX

53200 Series of RF and Universal Frequency Counter/Timers

Technical Overviews

Selection Guide

With the Keysight Technologies, Inc. 53200 RF and Universal Frequency Counters/Timers, You Get:

More bandwidth

- 350 MHz baseband frequency

- 6- or 15-GHz optional microwave channels

More resolution and speed

- 12 digits/sec

- 20 ps single shot time interval

- Up to 75,000 frequency readings/sec, 90,000 time interval readings/sec

- Up to 1M Sa/sec gap-free frequency/timestamp

More insight

- Datalog trend plot

- Cumulative histogram

- Built-in math analysis and statistics

- 1 M reading memory

More connectivity

- LXI-C/Ethernet LAN

- USB (I/O and memory stick)

- GPIB interface

- Optional battery for timebase accuracy or environments with unstable AC power

More measurement capability (53230A only)

- Continuous gap-free measurements

- Basic modulation domain analysis (MDA) and timestamp

- Pulse microwave measurements

Find and Resolve Problems Faster

The Keysight 53200 Series frequency counter/timers give you more insight into your signals so you can solve design and manufacturing problems faster:

Application:

Crystal/oscillator components

How the 53230A helps:

Easily observe the stability of your clocks over time

Take advantage of continuous/gap-free measurements with timestamps to measure the stability of your clocks over time. See changes in the Allan Deviation over a series of measurements.

- On-going insight to measurement data with graphing and built-in analysis

- All samples per trigger taken continuously with no lag between readings, timestamped for further stability analysis

Application:

Communications equipment

How the 53200 Series helps: Make and analyze highly accurate jitter and wander measurements without spending a fortune

Whether you’re taking slow, high precision measurements over a long period of time, or fast measurements over a short time, you can use your Keysight 53200 Series frequency counter as a low-cost, highly accurate jitter and wander analysis solution:

- See histograms of a block of data

- Watch trends and changes of your frequency over a series of measurements

- Use markers to view specific data points

- Analyze your results with math functions: mean, standard deviation, Allan Deviation, etc.

Application:

Radar equipment

How the 53230A helps:

Minimize errors in your transmitted signals

Now there’s a low-cost way to verify the accuracy of transmitted signals to increase your confidence in your target data.

Use the Keysight 53230A universal frequency counter/timer to make high-resolution pulse/burst microwave frequency measurements, including carrier frequency, PRI, PRF and PW. Compared to other pulsed RF measurement solutions, the 53230A is:

- Easier to use

- Lower cost
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX