Choose a country or area to see content specific to your location
Product Fact Sheets
Product Fact Sheet
Revolutionary signal generation delivers the highest signal fidelity in its class, full-bandwidth pulses and real point-by-point arbitrary waveforms
Keysight 33500 Series of function/arbitrary waveform generators are the first in their class with 30 MHz sine, square, and pulse waveforms and 250 MSa/s, 16-bit sampling with true point-by-point arbitrary waveforms. The 33500 Series comes in 1- and 2-channel configurations with a large color display and embedded waveform builder.
The 2-channel model has a flexible dual-channel mode with frequency and amplitude coupling, differential channels and combined output channels. Optional BenchLink Waveform Builder Pro software offers advanced PC-based waveform creation, manipulation and downloading for more complex waveforms.
Key features
– 30 MHz sine, square, pulse bandwidth
– 250 MSa/s, 16-bit sampling rate for high time resolution arbitrary waveforms
– True point-by-point arbitrary waveforms for more accurate representation of user defined waveforms –– 0.04% THD and < 40 ps jitter for greater signal fidelity
– USB and LAN (LXI-C) standard for easy utilization and connecting
– A TCXO timebase standard, OCXO optional for ultrahigh stability
– Optional BenchLink Waveform Builder Pro software simplifies the creation of complex waveforms.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.