Column Control DTX

81180B Arbitrary Waveform Generator

Product Fact Sheets

Product Fact Sheet

1 GHz modulation bandwidth/channel and 12 bit vertical resolution

- High bandwidth: 1 GHz modulation bandwidth/channel, 2 GHz I/Q modulation bandwidth and 1.5 GHz carrier frequency.

- Reliable and repeatable measurements through best dynamic range and low harmonic distortion. Markers don’t reduce DAC resolution.

- 2 Vpp into 50 Ω For many test cases and devices.

- 1, 2 or 4 channels. Combine 2 channels phase coherent or use them as two independent instruments in a single box. Two instruments can be combined to a 4 channel instrument.

- 3 software selectable amplifier optimized for different applications requiring different signal characteristics.

- Advanced sequencing for best usage of 64 MSa for real-world signals.

- Dynamic sequence control let your application control the waveform – in real time.

- 10 pre-defined waveforms speed up your measurements.

Typical applications

- Wireless standards with > 1 GHz modulation BW (WiHD, WiGig, Bluetooth 2.0)

- RF environment simulation up to 1.5 GHz (e.g. DVB-T/H, T-DMB)

- UWB up to 2 GHz modulation BW

- Software Defined Radio

- Satellite

- Radar

- General purpose function generator

- Education
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX