What are the effects of pumping in 10MHz external clock source to the U2300A Series DAQ or U2500A series DAQ rather than using the internal 48MHz?
Instead of the ("Counter value"/"48 x 10^6") as the duration in seconds taken to count, it is going to be ("Counter value"/"10 x 10^6").