Data Sheets
Combining deep logic analysis with the industry’s highest performance oscilloscope
Featuring the world’s fastest mixed signal oscilloscope
Data Sheet
Engineered for 33 GHz True Analog Bandwidth That Delivers (Continued)
Need bandwidth?
When you’re deploying leading edge high-speed serial bus designs like FibreChannel, SAS 12 G, or 10 Gb Ethernet KR, jitter matters and picoseconds count.
When you’re doing spectral analysis of wide-bandwidth RF signals or investigating transient phenomena, bandwidth is critical. You need the most accurate real-time oscilloscope you can get. The Keysight Technologies, Inc. Infiniium 90000 X-Series scopes are engineered for 33 GHz true analog bandwidth that delivers:
- The industry’s highest real-time scope measurement accuracy
- The industry’s only 30 GHz oscilloscope probing system
- The industry’s fastest logic analysis on an oscilloscope (16 channels at up to 50 ps timing resolution)
33 GHz and still improving
The 90000 X-Series just got even better with the next-generation Infiniium user interface. The new user interface makes displaying, analyzing, and sharing data much easier.
It is the first user interface to take advantage of multiple displays and touch screens. It features up to eight waveform areas with up to 16 grids in each area. These improvements make it the go-to tool for not only your compliance needs, but also your design and validation needs.
Need more than just a regular oscilloscope?
As part of its continual improvement, 90000 X-Series now has 16 digital channels with time resolution as fast as 50 ps. The mixed signal oscilloscope is the ideal tool for debugging tough memory challenges with unique triggering specific to memory technologies.
The industry’s highest real-time scope measurement accuracy
When you’re designing with faster signals, shrinking eyes and tighter jitter budgets errors introduced by your oscilloscope can seriously impact your design margins. The Keysight Infiniium 90000 X-Series scopes deliver the highest measurement accuracy available by offering the following characteristics:
- True analog bandwidth to 33 GHz
- Lowest oscilloscope noise floor (2.10 mV at 50 mV/div,
33 GHz)
- Lowest jitter measurement floor (100 fs)
Having the most accurate analog bandwidth and lowest noise floor available means better spectral analysis of transients and wide-bandwidth RF signals.
Industry’s first 30 GHz oscilloscope probing system
No matter how much bandwidth your scope has, if your probes can’t match the scope’s bandwidth, your measurements are compromised. The Keysight Infiniium 90000 X-Series scopes offer probing solutions that are up to the tough challenges today’s high-speed signal data rates with the following:
- InfiniiMax III high frequency probes with automatic AC calibration (PrecisionProbe)
- Fully-integrated probe amplifier S-parameter correction
- The industry’s first bandwidth-upgradable probe amplifier
The industry’s most comprehensive application-specific measurement software
When time is of the essence, you need tools that can speed true understanding of your signal activity. From serial bus debug and compliance testing to jitter measurements to sophisticated triggering capability, Keysight stays on top of the test standards and your requirements by working to ensure that you get accurate results more quickly.
The Keysight Infiniium 90000 X-Series scopes offer the following:
- The broadest range of jitter, triggering, analysis and display tools
- Pre-built compliance testing software based on the expertise of our engineers on the standards committees
- Support for emerging technologies including FibreChannel, SAS 12G, or MIPI® M-PHY®
Engineered for 33 GHz True Analog Bandwidth That Now Combines Deep Logic Analysis with the Industry’s Highest Performance Oscilloscope
33 GHz true analog bandwidth of the oscilloscope and 80 GSa/s sample rate provides ultra-low noise.
See your signal more clearly with a
12.1-inch XGA (1024 x 768) high-resolution color touch screen display.
Identify anomalies easily with a 256-level
intensity-graded or color-graded persistence display that provides a three dimensional view of your signals.
Remote access through 10/100/1000 BaseT LAN interface with web-enabled connectivity uses ultra-responsive Ultra VNC.
GPIB and LAN provide remote measurements. Optional Infiniium application remote program interface allows application/compliance software automation. LXI class C compliant. MATLAB support.
An additional four USB 2.0 host ports and a USB 2.0 device port on the back panel. Perfect for extra connectivity including an optical drive. A USB 2.0 device port lets you control the scope and transfer data via a USB 2.0 480- Mbpts connection.
Calibration edge with a rise time of less than 15 ps enables TDT calibration with PrecisionProbe software.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.