Column Control DTX

Protecting the Integrated Circuit from Over Powering

Application Notes

Powering-up a board under test on the Medalist i3070 Series 5 in-circuit tester is the pre-condition before the execution of any digital tests on the integrated circuit (IC). ICs on boards may be internally powered by on-board regulators. The on-board regulators can be affected during the testing or debugging procedures, which may cause the regulators to switch off unintentionally due to interference to its enable pins.

This increases the potential difference between the driven signal pins and the internal voltage rail of the IC and thus, can potentially cause damage to the IC pins (protection circuit), as driving continues without power on the voltage rails. The IC will be electrically stressed if testing continues under this “over voltage” condition.

This will incur a lot of rework, manpower and material cost if the IC malfunctions.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX