Column Control DTX

E8782A Pin Matrix and E8783A Pin Matrix Card

Flyers

The Keysight Technologies, Inc. E8782A pin matrix with instrumentation and E8783A pin matrix card are new additions that double the number of supported channels offered by the previous E8792A and E8793A matrix cards.

With this increase in supported channels, customers can now support tests on units with a higher number of pin counts using the E6198A switch/load unit.

Effectively, the E8782A pin matrix with instrumentation is configured with 24 instrument channels and 40 measurement channels and retains the features included with the older E8792A card.

The E8783A pin matrix card doubles the number of channels on the E8793A card and retains all features, including the switched auxiliary I/O channels for each row. These auxiliary channels are commonly used for digital I/O operations or other user-defined applications.

Both the E8782A and E8783A are compatible for use with existing E8792A and E8793A cards. Their architecture retains the same analog bus design which allows customers to easily cascade several cards in the E6198A switch/load unit.

E8782A and E8783A conceptual overview

NOTE:

  • The instrumentation matrix consist of 4 analog BUS lines and a 5th UUT common line, hence 24 x 5
  • The auxiliary channels are not shown in this conceptual overview
  • Cascading of cards to E8792A and E8793A are similar, using the analog bus
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX