Choose a country or area to see content specific to your location
Product Fact Sheets
Product Fact Sheet
World’s most accurate handheld vector network analyzer
The Keysight Technologies FieldFox VNA is the only handheld network analyzer with QuickCal, a built-in calibration system that eliminates the hassle of carrying a calibration kit into the field. The FieldFox VNA also provides the best measurement stability over temperature and time and is the only handheld network analyzer with full MIL-PRF-28800F Class 2 compliance with no exceptions.
Key measurements
- Full 2-port error corrected network analysis, S11, S21, S12, S22, with both magnitude and phase
- Cable and antenna test (distance-to-fault, return loss, etc.)
- Cable loss measurement (1-port)
- Insertion loss and transmission measurement
- Smith chart and polar display
- Vector voltmeter
- Power meter with external USB power sensor
- Time domain
Key differentiators
- Built-in QuickCal technology enables calibration without a calibration kit.
- Best measurement stability over temperature and time.
- Industry’s only handheld network analyzer with full MIL-PRF-28800F Class 2 compliance with no exceptions.
- Superior system dynamic range: 100 dB.
- Easy-to-use, task-driven user interface.
- Weather resistant, compact, field-friendly design, and no fans or vents.
Options
The FieldFox base unit consists of a 4 GHz network analyzer. The following accessories are included: AC/DC adapter, 1 battery, soft carrying case, LAN cable, and Quick Reference Guide.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.