What are the differences between the N9340A and N9340B?
The differences between the N9340A and N9340B are listed below:
Features | N9340A | N9340B |
---|---|---|
Screen | 7.2” STN color LCD | 6.5” TFT color LCD |
Keypad backlight | No | Yes |
Audio jack | No | Yes |
Spectrogram | No | Yes |
USB power sensor support | Yes | Yes |
LAN port | Yes | Yes |
Power suite (ACPR, CH, OBW) | Yes | Yes |
Spectrum emission mask (SEM) | Yes | Yes |
Field strength | Yes | Yes |
AM/FM modulation analysis | Yes | Yes |
ASK/FSK modulation analysis | No | Yes |