How do I upgrade my E5061B ENA Series Network Analyzer?
1. Hardware Upgrades
Digital H/W Module, OS upgrade option for the E5061B Network Analyzer | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Serial Prefix (From) | Product Serial Prefix (To) | Order with this number | Description | Type | eDelivery | Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after installation | Installed by & Installation Time1 | Installation note | |
MY491 to MY493, SG491 to SG493 | MY494 to MY497, SG494 to SG497 | E5061BU-0402 | Digital H/W Module upgrade (from Win-XP to Win-7) | Hardware Upgrade | No | Customer Not-Installable Hardware | n/a | n/a | Yes | Keysight Technologies Service Center - 3.0 hrs | n/a | |
MY491 to MY497, SG491 to SG497 | MY498 and above | E5061BU-0412 | Digital H/W Module upgrade (from Win-XP/Win-7 to Win-10, for E5061B RF network analyzer) | Hardware Upgrade | No | Customer Not-Installable Hardware | n/a | E5061B-3L3/3L4/3L5 | Yes | Keysight Technologies Service Center - 2.0 hrs | n/a | |
MY491 to MY497, SG491 to SG497 | MY498 and above | E5061BU-0422 | Digital H/W Module upgrade (from Win-XP/Win-7 to Win-10, for E5061B LF-RF network analyzer) | Hardware Upgrade | No | Customer Not-Installable Hardware | n/a | E5061B-115/117/135/137/ 215/217/235/237 | Yes | Keysight Technologies Service Center - 2.0 hrs | n/a |
1 The installation time stated only includes adjustment and verification time. Additional labor charges may apply.
2 Digital H/W Module Upgrade includes SSD (Qty.1) by default. If an additional spare storage (2nd SSD) is required, spare removable SSD is made available.
About E5061B Win-XP
- The E5061B with Windows XP has the serial prefix of MY491 to MY493 or SG491 to SG493.
About E5061B Windows 7
- The E5061B with Windows 7 has the serial prefix of MY494 to MY497 or SG494 to SG497.
- There are no plans to upgrade to Windows 8.
- Learn more about Windows XP to 7 migration
About E5061B Windows 10
- The E5061B with Windows 10 has the serial prefix of MY498 and above or SG498 and above.
Removable storage for the E5061B Network Analyzer | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|
Product | Order with this number | Description | Type | eDelivery | Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after installation | Installed by & Installation Time | Installation note |
N/A | E5061-65003 (Obsolete) | Solid state drive kit (Windows XP Pro for Embedded Systems for MY491/ SG491, MY492/SG492, MY493/SG493) | Internal Hardware Upgrade | No | Customer Installable Hardware | n/a | n/a | None | Customer - 0.5 hrs | E5061B Security Features |
N/A | E5061-65004 | Solid state drive kit (Windows Embedded Standard 7 for MY494/ SG494, MY495/ SG495) | Internal Hardware Upgrade | No | Customer Installable Hardware | B.03.02 | n/a | None | Customer - 0.5 hrs | E5061B Security Features |
N/A | E5061-65054 | Solid state drive kit (Windows Embedded Standard 7 for MY496/ SG496, MY497/ SG497) | Internal Hardware Upgrade | No | Customer Installable Hardware | B.04.62 | n/a | None | Customer - 0.5 hrs | E5061B Security Features |
N/A | E5061-65055 | Solid state drive kit (Windows 10 IoT) | Internal Hardware Upgrade | No | Customer Installable Hardware | B.05.00 | n/a | None | Customer - 0.5 hrs | E5061B Security Features |
Frequency upgrade option for the E5061B Network Analyzer | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Product option (From) | Product option (To) | Order with this number | Description | Type | eDelivery | Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after installation | Installed by & Installation Time | Installation note |
E5061B-215 | E5061B-235 | E5061BU-035 | From 50 Ω 1.5 GHz S-param. To 50 Ω 3 GHz S-param. | Hardware | No | Customer Not Installable | A.02.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5061B-115 | E5061B-135 | E5061BU-135 | From 50 Ω 1.5 GHz Trans./Refl. To 50 Ω 3 GHz Trans./Refl. | Hardware | No | Customer Not Installable | A.02.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5061B-217 | E5061B-237 | E5061BU-037 | From 75 Ω 1.5 GHz S-param. To 75 Ω 3 GHz S-param. | Hardware | No | Customer Not Installable | A.02.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5061B-117 | E5061B-137 | E5061BU-137 | From 75 Ω 1.5 GHz Trans./Refl. To 75 Ω 3 GHz Trans./Refl. | Hardware | No | Customer Not Installable | A.02.00 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5061B-3L3 | E5061B-3L5 | E5061BU-353 | Upgrade from 500 MHz to 3 GHz | Hardware | No | Customer Not Installable | B.04.62 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5061B-3L4 | E5061B-3L5 | E5061BU-354 | Upgrade from 1.5 GHz to 3 GHz | Hardware | No | Customer Not Installable | B.04.62 | n/a | Yes | Keysight Technologies Service Center | n/a |
E5061B-3L3 | E5061B-3L4 | E5061BU-343 | Upgrade from 500 MHz to 1.5 GHz | Hardware | No | Customer Not Installable | B.04.62 | n/a | Yes | Keysight Technologies Service Center | n/a |
Test set upgrade option for the E5061B Network Analyzer | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Product option (From) | Product option (To) | Order with this number | Description | Type | eDelivery | Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after installation | Installed by & Installation Time | Installation note |
E5061B-115 | E5061B-215 | E5061BU-215 | From 50 Ω 1.5 GHz Trans./Refl. To 50 Ω 1.5 GHz S-param. | Hardware | No | Customer Not Installable | A.02.00 | n/a | Yes | Keysight Technologies service center | n/a |
E5061B-135 | E5061B-235 | E5061BU-235 | From 50 Ω 3 GHz Trans./Refl. To 50 Ω 3 GHz S-param. | Hardware | No | Customer Not Installable | A.02.00 | n/a | Yes | Keysight Technologies service center | n/a |
E5061B-117 | E5061B-217 | E5061BU-217 | From 75 Ω 1.5 GHz Trans./Refl. To 75 Ω 1.5 GHz S-param. | Hardware | No | Customer Not Installable | A.02.00 | n/a | Yes | Keysight Technologies service center | n/a |
E5061B-137 | E5061B-237 | E5061BU-237 | From 75 Ω 3 GHz Trans./Refl. To 75 Ω 3 GHz S-param. | Hardware | No | Customer Not Installable | A.02.00 | n/a | Yes | Keysight Technologies service center | n/a |
Note: There is no upgrade kits from options 115, 135, 215, 235, 117,137, 217, 237 to option 3L3,3L4,3L5 and vice versa.
Other upgrade option for the E5061B Network Analyzer | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Product option/ flag (From) | Product | Order with this number | Description | Type | eDelivery | Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after installation | Installed by & Installation Time1 | Installation note |
Without E5061B-1E5 | E5061B-1E5 | E5061BU-1E5 | High stability timebase | Hardware | No | Customer Not installable | n/a | n/a | Yes | Keysight Technologies service center - 3.0 hrs | n/a |
E5061B-117/137/217/237 & Rcv-check = “Original” | Rcv-check= ”Enhanced” | E5061BU-611 | Enhanced Over Power Protection for 75 ohm options | Hardware | No | Customer Not installable | n/a | E5061B-115/135/215/235/3L3/3L4/3L5 or E5061B-117/137/217/237 & Rcv-Check="Enhanced" | Yes | Keysight Technologies service center - 2.2 hrs | n/a |
E5061B- 115/135/215/235 & Rcv-check = “Original” | Rcv-check= ”Enhanced” | E5061BU-612 | Enhanced Over Power Protection for 50 ohm options | Hardware | No | Customer Not installable | n/a | E5061B-117/137/217/237/3L3/3L4/3L5 or E5061B-115/135/215/235 & Rcv-Check="Enhanced" | Yes | Keysight Technologies service center - 2.2 hrs | n/a |
E5061B-722 | E5061B-721 | E5061BU-721 | Add GPIB-Interface | Hardware | No | Customer Not installable | B.05.00 | MY491 to MY497, SG491 to SG497 | Yes | Keysight Technologies service center – 2.0 hrs | n/a |
E5061B-732 | E5061B-731 | E5061BU-731 | Add Handler-Interface | Hardware | No | Customer Not installable | B.05.00 | MY491 to MY497, SG491 to SG497 | Yes | Keysight Technologies service center - 2.0 hrs | n/a |
1 The installation time stated only includes adjustment and verification time. Additional labor charges may apply.
Note: For Rcv-check, please see the followings. What is enhanced overload detection and power trip function?
Important: Above upgrades require the full adjustments and performance test. The completion of a part of calibration (adjustments and performance tests) does verify the functionality of the option, but does not guarantee that the instrument meets all published specifications. A full calibration is the only way to guarantee the analyzer specifications are being met. The upgrade labor and calibration charges needs to be quoted at the same time of the upgrade kit quotation.
2. Software Upgrades
E5061B Network Analyzer Software Upgrades | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|
Product | Order with this number | Description | Type | eDelivery | Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after installation | Installed by & Installation Time | Installation note |
E5061B-010 | E5006A-1FP | Time domain/fault location analysis | Software | Yes | License Key1 | n/a | n/a | No | Customer - 0.5 hrs | Instruction is provided by e-mail with license passcode. |
E5061B-005 | E5007A-1FP | Impedance analysis for E5061B-3L5 LF-RF Network Analyzer | Software | Yes | License Key1 | A.02.00 | E5061B- 115 / 117 / 135 / 137 / 215 / 217 / 235 / 237 | No | Customer - 0.5 hrs | Instruction is provided by e-mail with license passcode. |
E5061B-006 | E5061BU-006 | Wireless power transfer analysis | Software | Yes | License Key1 | B.04.102 | E5061B- 115 / 117 / 135 / 137 / 217 / 237 | No | Customer - 0.5 hrs | Instruction is provided by e-mail with license passcode. |
1 This software upgrades will require the redemption and installation of a license key file to activate the option. Once a redemption certificate is received the license key file can be redeemed at the Keysight Software License Redemption Website.
2 The E5061B with Windows 7 is required.
Trial license for E5006A-1FP, E5007A-1FP and E5061BU-006 are available.