Which PNA / ENA remote interfaces support use of the Keysight cXL code translator?
On the PNA and ENA Families of vector network analyzers, the Keysight cXL code translator is supported and operational only via the GPIB interface. The Keysight cXL code translator application is not recognized and not operational via the SICL/LAN (via LAN) remote interface nor the USBTM remote interface.